Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Sprocket 3/4" x 7/16" - 3/4 x 7/16" aus Stahl, für Rollenkette nach DIN 8187 - ISO/R 606, gehärtet ( vorgebohrt )
Bill of material
Einfach-Kettenrad 3/4 x 7/16" aus Stahl, fuer Rollenkette nach DIN 8187 - ISO R/606, gehärtet ( vorgebohrt ) KETTEN FUCHS Artikel-Nr. 321-400-014H
CNSORDERNO
order number
321-400-014H
Z
Number of Teeth
14
DE
Dimensions
93.8 mm
DP
Dimensions
85.61 mm
DM
Dimensions
64 mm
D1
Dimensions
16 mm
A
Dimensions
35 mm
R3
Tooth tip rounding
19 mm
C
Width of the rounding
2.0 mm
B1
Gear width
11.1 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices